??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22130.0093 Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with cylindrical support / bush
Bill of material
22130.0093 Bushing
BESTNR
Ref. No.
22130.0093
AUS
Version
Bushing, cylindrical
D1
16 mm
D2
28 mm
D3
n6
25 mm
L1
min.
17 mm
L2
14.0 mm
G
Weight
41 g
Embedded user actions